OBS RC 20-1_W476T,CL+,1/3 J2 L16 138P RE
10954918
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6 mm
- Roller Diameter (mm): 12 mm
- Attachment Layout: W476T,CL,1/3
- Chain Length (mm): 2760 mm
- Chain Length (No. of Links): 138 ST
- Chain Pitch (mm): 20 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.41
- Pin Length (mm): 32.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 24000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG