TLK130-25MMX50MM-MCT502LBFT-B6XM6
10432071
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 55 kN
- Height: 2.30
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 680 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T130025X050 High Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 25-millimeters.