TLK130-315/16INX5.71IN-MT11380LBT-B8XM12
10432167
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 3.9375 in
- Axial Force (Lbf): 70061 lbs
- Height: 6.10
- Length: 3.20
- Net Weight: 10.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 11491 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.10
Tollok T130P031516 High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 3.9375-inches.