TLK130-140MMX190MM-MCT22053LBFT-B8XM14
10432399
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 535 kN
- Height: 7.90
- Length: 3.60
- Net Weight: 17.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 37410 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T130140X190 High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.