TLK130-15/8INX2.953IN-MCT1524LBFT-B6XM8
10432450
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.625 in
- Axial Force (Lbf): 22729 lbs
- Height: 3.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1534 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T130P010508 High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.625-inches.