TLK130-23/8INX3.543IN-MCT2970LBFT-B8XM8
10432513
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.375 in
- Axial Force (Lbf): 30305 lbs
- Height: 3.80
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2995 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T130P020308 High Torque Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.375-inches.