TLK130-160MMX210MM-MCT31531LBFT-B10XM14
10432605
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 160 mm
- Axial Force (kN): 641 kN
- Height: 8.70
- Length: 3.60
- Net Weight: 18.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 51300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.70
Tollok T130160X210 High Torque Locking Device with an external diameter of 210-millimeters and an internal diameter of 160-millimeters.