TLK130-21/8INX3.346IN-MCT2657LBFT-B8XM8
10432695
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.125 in
- Axial Force (Lbf): 30305 lbs
- Height: 4.70
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2677 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T130P020108 High Torque Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.125-inches.