TLK130-120MMX165MM-MCT17237LBFT-B10XM12
10432698
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 390 kN
- Height: 6.70
- Length: 3.20
- Net Weight: 12.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 23370 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.70
Tollok T130120X165 High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.