TLK130-3INX4.528IN-MCT5955LBFT-B8XM10
10433086
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 3 in
- Axial Force (Lbf): 48119 lbs
- Height: 4.90
- Length: 2.80
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 6011 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Tollok T130P030000 High Torque Locking Device with an external diameter of 4.528-inches and an internal diameter of 3-inches.