TLK130-190MMX250MM-MCT56055LBFT-B15XM14
10433105
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 190 mm
- Axial Force (kN): 802 kN
- Height: 10.20
- Length: 3.60
- Net Weight: 23.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 76150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.20
Tollok T130190X250 High Torque Locking Device with an external diameter of 250-millimeters and an internal diameter of 190-millimeters.