TLK130-31/4INX4.921IN-MT8064LBFT-B10XM10
10433115
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 3.25 in
- Axial Force (Lbf): 60149 lbs
- Height: 5.20
- Length: 2.80
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8143 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T130P030104 High Torque Locking Device with an external diameter of 4.921-inches and an internal diameter of 3.25-inches.