TLK130-23/4INX4.331IN-MCT5459LBFT-B8XM10
10433148
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.75 in
- Axial Force (Lbf): 48119 lbs
- Height: 4.70
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5510 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T130P020304 High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.75-inches.