TLK131-42MMX75MM-MCT974LBFT-B6XM8
10432006
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 63 kN
- Height: 3.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1320 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T131042X075 High Torque Locking Device with an external diameter of 75-millimeters and an internal diameter of 42-millimeters.