TLK131-33/4INX5.315IN-MT5801LBFT-B10XM10
10432458
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.315 in
- Internal Diameter (in): 3.75 in
- Axial Force (Lbf): 37500 lbs
- Height: 5.60
- Length: 2.80
- Net Weight: 5.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5856 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.60
Tollok T131P030304 High Torque Locking Device with an external diameter of 5.315-inches and an internal diameter of 3.75-inches.