TLK131-18MMX47MM
10432590
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 18 mm
- Axial Force (kN): 34 kN
- Height: 1.90
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T131018X047 High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 18-millimeters.