TLK131-150MMX200MM-MCT18439LBFT-B10XM14
10432665
MFG #: Tollok
$0.00
/
- External Diameter (mm): 200 mm
- Internal Diameter (mm): 150 mm
- Axial Force (kN): 400 kN
- Height: 8.30
- Length: 3.60
- Net Weight: 15.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 30000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T131150X200 High Torque Locking Device with an external diameter of 200-millimeters and an internal diameter of 150-millimeters.