TLK131-140MMX190MM-MCT13755LBFT-B8XM14
10432827
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 333 kN
- Height: 7.90
- Length: 3.60
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 23300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T131140X190 High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.