TLK131-20MMX47MM-MCT243LBFT-B6XM6
10433087
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 34 kN
- Height: 2.10
- Length: 1.90
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 340 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T131020X047 High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 20-millimeters.