TLK131-100MMX145MM-MCT7154LBFT-B8XM12
10433126
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 194 kN
- Height: 6.10
- Length: 3.20
- Net Weight: 12.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 9710 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.10
Tollok T131100X145 High Torque Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.