TLK131-17/8INX3.150IN-MCT1096LBFT-B6XM8
10433127
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 1.875 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.40
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1475 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T131P010708 High Torque Locking Device with an external diameter of 3.15-inches and an internal diameter of 1.875-inches.