TLK131-1INX1.969IN-MCT317LBFT-B6XM6
10433178
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.969 in
- Internal Diameter (in): 1 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.30
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 317 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T131P010000 High Torque Locking Device with an external diameter of 1.969-inches and an internal diameter of 1-inch.