TLK136-100MMX150MM-MT14825LBFT-B7XM14
10604054
MFG #: Tollok
$0.00
/
- External Diameter (mm): 150 mm
- Internal Diameter (mm): 100 mm
- Axial Force 1: 233 kN
- Axial Force 2: 170 kN
- Axial Force Total: 403 kN
- Height: 5.00
- Length: 1.80
- Net Weight: 6.00
- Screws Tightening Torque 1: 230 Nm
- Screws Tightening Torque 2: 145 Nm
- Torque 1: 11600 Nm
- Torque 2: 8500 Nm
- Torque Total: 20100 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T136100X150 High Torque Locking Device with an external diameter of 150-millimeters and an internal diameter of 100-millimeters.