TLK136-480MMX565MM-MT498754LBFT-B16XM24
10653428
MFG #: Tollok
$0,00
/
- External Diameter (mm): 565 mm
- Internal Diameter (mm): 480 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Height: 5.00
- Length: 1.80
- Net Weight: 200.00
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 398800 Nm
- Torque 2: 277400 Nm
- Torque Total: 676200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T136480X565 High Torque Locking Device with an external diameter of 565-millimeters and an internal diameter of 480-millimeters.