TLK136-120MMX170MM-MT17776LBFT-B7XM14
10662978
MFG #: Tollok
$0.00
/
- External Diameter (mm): 170 mm
- Internal Diameter (mm): 120 mm
- Axial Force 1: 233 kN
- Axial Force 2: 170 kN
- Axial Force Total: 403 kN
- Net Weight: 6.90
- Screws Tightening Torque 1: 230 Nm
- Screws Tightening Torque 2: 145 Nm
- Torque 1: 13900 Nm
- Torque 2: 10200 Nm
- Torque Total: 24100 Nm
- Weight unit: KG
Tollok T136120X170 High Torque Locking Device with an external diameter of 170-millimeters and an internal diameter of 120-millimeters.