TLK136-130MMX190MM-MT30388LBFT-B8XM16
10662979
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 130 mm
- Axial Force 1: 370 kN
- Axial Force 2: 266 kN
- Axial Force Total: 636 kN
- Net Weight: 10.60
- Screws Tightening Torque 1: 355 Nm
- Screws Tightening Torque 2: 230 Nm
- Torque 1: 24000 Nm
- Torque 2: 17200 Nm
- Torque Total: 41200 Nm
- Weight unit: KG
Tollok T136130X190 High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 130-millimeters.