TLK136-160MMX220MM-MT37469LBFT-B8XM16
10662982
MFG #: Tollok
$0.00
/
- External Diameter (mm): 220 mm
- Internal Diameter (mm): 160 mm
- Axial Force 1: 370 kN
- Axial Force 2: 266 kN
- Axial Force Total: 636 kN
- Net Weight: 12.50
- Screws Tightening Torque 1: 355 Nm
- Screws Tightening Torque 2: 230 Nm
- Torque 1: 29600 Nm
- Torque 2: 21200 Nm
- Torque Total: 50800 Nm
- Weight unit: KG
Tollok T136160X220 High Torque Locking Device with an external diameter of 220-millimeters and an internal diameter of 160-millimeters.