TLK136-180MMX250MM-MT62916LBFT-B8XM20
10662984
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 180 mm
- Axial Force 1: 578 kN
- Axial Force 2: 370 kN
- Axial Force Total: 948 kN
- Net Weight: 21.50
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 52000 Nm
- Torque 2: 33300 Nm
- Torque Total: 85300 Nm
- Weight unit: KG
Tollok T136180X250 High Torque Locking Device with an external diameter of 250-millimeters and an internal diameter of 180-millimeters.