TLK136-190MMX260MM-MT66383LBFT-B8XM20
10662985
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 190 mm
- Axial Force 1: 578 kN
- Axial Force 2: 370 kN
- Axial Force Total: 948 kN
- Net Weight: 22.60
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 54900 Nm
- Torque 2: 35100 Nm
- Torque Total: 90000 Nm
- Weight unit: KG
Tollok T136190X260 High Torque Locking Device with an external diameter of 260-millimeters and an internal diameter of 190-millimeters.