TLK136-220MMX290MM-MT96107LBFT-B10XM20
10662987
MFG #: Tollok
$0.00
/
- External Diameter (mm): 290 mm
- Internal Diameter (mm): 220 mm
- Axial Force 1: 722 kN
- Axial Force 2: 463 kN
- Axial Force Total: 1185 kN
- Net Weight: 25.60
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 79400 Nm
- Torque 2: 50900 Nm
- Torque Total: 130300 Nm
- Weight unit: KG
Tollok T136220X290 High Torque Locking Device with an external diameter of 290-millimeters and an internal diameter of 220-millimeters.