TLK136-260MMX330MM-MT136305LBFT-B12XM20
10662989
MFG #: Tollok
$0.00
/
- External Diameter (mm): 330 mm
- Internal Diameter (mm): 260 mm
- Axial Force 1: 867 kN
- Axial Force 2: 555 kN
- Axial Force Total: 1422 kN
- Net Weight: 29.90
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 112700 Nm
- Torque 2: 72100 Nm
- Torque Total: 184800 Nm
- Weight unit: KG
Tollok T136260X330 High Torque Locking Device with an external diameter of 330-millimeters and an internal diameter of 260-millimeters.