TLK136-280MMX365MM-MT181741LBFT-B10XM24
10662990
MFG #: Tollok
$0.00
/
- External Diameter (mm): 365 mm
- Internal Diameter (mm): 280 mm
- Axial Force 1: 1039 kN
- Axial Force 2: 722 kN
- Axial Force Total: 1761 kN
- Net Weight: 45.80
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 145400 Nm
- Torque 2: 101000 Nm
- Torque Total: 246400 Nm
- Weight unit: KG
Tollok T136280X365 High Torque Locking Device with an external diameter of 365-millimeters and an internal diameter of 280-millimeters.