TLK136-300MMX385MM-MT194796LBFT-B10XM24
10662991
MFG #: Tollok
$0.00
/
- External Diameter (mm): 385 mm
- Internal Diameter (mm): 300 mm
- Axial Force 1: 1039 kN
- Axial Force 2: 722 kN
- Axial Force Total: 1761 kN
- Net Weight: 48.40
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 155800 Nm
- Torque 2: 108300 Nm
- Torque Total: 264100 Nm
- Weight unit: KG
Tollok T136300X385 High Torque Locking Device with an external diameter of 385-millimeters and an internal diameter of 300-millimeters.