TLK136-320MMX405MM-MT249451LBFT-B12XM24
10662992
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 320 mm
- Axial Force 1: 1247 kN
- Axial Force 2: 867 kN
- Axial Force Total: 2114 kN
- Net Weight: 51.40
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 199500 Nm
- Torque 2: 138700 Nm
- Torque Total: 338200 Nm
- Weight unit: KG
Tollok T136320X405 High Torque Locking Device with an external diameter of 405-millimeters and an internal diameter of 320-millimeters.