TLK136-340MMX425MM-MT309121LBFT-B14XM24
10662993
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force 1: 1454 kN
- Axial Force 2: 1012 kN
- Axial Force Total: 2466 kN
- Net Weight: 54.20
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 247100 Nm
- Torque 2: 172000 Nm
- Torque Total: 419100 Nm
- Weight unit: KG
Tollok T136340X425 High Torque Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.