TLK136-360MMX445MM-MT327339LBFT-B14XM24
10662994
MFG #: Tollok
$0.00
/
- External Diameter (mm): 445 mm
- Internal Diameter (mm): 360 mm
- Axial Force 1: 1454 kN
- Axial Force 2: 1012 kN
- Axial Force Total: 2466 kN
- Net Weight: 57.30
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 261700 Nm
- Torque 2: 182100 Nm
- Torque Total: 443800 Nm
- Weight unit: KG
Tollok T136360X445 High Torque Locking Device with an external diameter of 445-millimeters and an internal diameter of 360-millimeters.