TLK136-380MMX465MM-MT394828LBFT-B16XM24
10662995
MFG #: Tollok
$0.00
/
- External Diameter (mm): 465 mm
- Internal Diameter (mm): 380 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Net Weight: 59.00
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 315700 Nm
- Torque 2: 219600 Nm
- Torque Total: 535300 Nm
- Weight unit: KG
Tollok T136380X465 High Torque Locking Device with an external diameter of 465-millimeters and an internal diameter of 380-millimeters.