TLK136-400MMX485MM-MT415702LBFT-B16XM24
10662996
MFG #: Tollok
$0.00
/
- External Diameter (mm): 485 mm
- Internal Diameter (mm): 400 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Net Weight: 62.90
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 332400 Nm
- Torque 2: 231200 Nm
- Torque Total: 563600 Nm
- Weight unit: KG
Tollok T136400X485 High Torque Locking Device with an external diameter of 485-millimeters and an internal diameter of 400-millimeters.