TLK136-460MMX545MM-MT477954LBFT-B16XM24
10662999
MFG #: Tollok
$0.00
/
- External Diameter (mm): 545 mm
- Internal Diameter (mm): 460 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Net Weight: 85.70
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 382200 Nm
- Torque 2: 265800 Nm
- Torque Total: 648000 Nm
- Weight unit: KG
Tollok T136460X545 High Torque Locking Device with an external diameter of 545-millimeters and an internal diameter of 460-millimeters.