TLK136-500MMX585MM-MT584682LBFT-B18XM24
10663000
MFG #: Tollok
$0,00
/
- External Diameter (mm): 585 mm
- Internal Diameter (mm): 500 mm
- Axial Force 1: 1870 kN
- Axial Force 2: 1301 kN
- Axial Force Total: 3171 kN
- Net Weight: 96.00
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 467500 Nm
- Torque 2: 325200 Nm
- Torque Total: 792700 Nm
- Weight unit: KG
Tollok T136500X585 High Torque Locking Device with an external diameter of 585-millimeters and an internal diameter of 500-millimeters.