TLK110-13/8INX1.850IN-MCT581LBFT-B8XM6
10432015
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 1.375 in
- Axial Force (Lbf): 10226 lbs
- Height: 2.80
- Length: 2.30
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 586 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T110P010308 Medium-High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 1.375-inches.