TLK110-14MMX23MM-MCT50LBFT-B4XM4
10432340
MFG #: Tollok
$0.00
/
- External Diameter (mm): 23 mm
- Internal Diameter (mm): 14 mm
- Axial Force (kN): 10 kN
- Height: 1.50
- Length: 1.20
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 68 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T110014X023 Medium-High Torque Locking Device with an external diameter of 23-millimeters and an internal diameter of 14-millimeters.