TLK110-111/16INX2.323IN-MT1315LBFT-B8XM8
10432443
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.323 in
- Internal Diameter (in): 1.6875 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.40
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1328 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T110P011116 Medium-High Torque Locking Device with an external diameter of 2.323-inches and an internal diameter of 1.6875-inches.