TLK110-2INX2.795IN-MCT1754LBFT-B9XM8
10432447
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.795 in
- Internal Diameter (in): 2 in
- Axial Force (Lbf): 23618 lbs
- Height: 3.90
- Length: 3.50
- Net Weight: 4.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1968 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.90
Tollok T110P020000 Medium-High Torque Locking Device with an external diameter of 2.795-inches and an internal diameter of 2-inches.