TLK110-23/16INX3.031IN-MCT1918LBFT-B9XM8
10432664
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.031 in
- Internal Diameter (in): 2.1875 in
- Axial Force (Lbf): 23618 lbs
- Height: 4.10
- Length: 3.50
- Net Weight: 4.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2152 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T110P020316 Medium-High Torque Locking Device with an external diameter of 3.031-inches and an internal diameter of 2.1875-inches.