TLK110-25/8INX3.543IN-MCT3655LBFT-B9XM10
10432904
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.625 in
- Axial Force (Lbf): 37500 lbs
- Height: 4.70
- Length: 4.20
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4102 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T110P020508 Medium-High Torque Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.625-inches.