TLK110-19MMX28MM-MCT111LBFT-B4XM5
10433041
MFG #: Tollok
$0.00
/
- External Diameter (mm): 28 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 16 kN
- Height: 2.00
- Length: 1.70
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 10 Nm
- Torque (Nm): 150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T110019X028 Medium-High Torque Locking Device with an external diameter of 28-millimeters and an internal diameter of 19-millimeters.