TLK110-100MMX125MM-MCT11063LBFT-B18XM10
10433074
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 300 kN
- Height: 6.10
- Length: 4.20
- Net Weight: 4.60
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 15000 Nm
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.10
Tollok T110100X125 Medium-High Torque Locking Device with an external diameter of 125-millimeters and an internal diameter of 100-millimeters.