TLK110-13/16INX1.614IN-MCT376LBFT-B6XM6
10433264
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.614 in
- Internal Diameter (in): 1.1875 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.40
- Length: 2.00
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 379 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T110P010316 Medium-High Torque Locking Device with an external diameter of 1.614-inches and an internal diameter of 1.1875-inches.