TLK132-47/16INX6.102IN-MT11056LBT-B8XM12
10432275
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.4375 in
- Axial Force (Lbf): 60397 lbs
- Height: 6.20
- Length: 2.20
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 92 lb/ft
- Torque (Lb/ft): 11167 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T132P040716 Medium-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.4375-inches.